L-com

Black HDMI Keystone Adapter with 6" Pigtail

  • Picture of Black HDMI Keystone Adapter with 6" Pigtail
Picture of Black HDMI Keystone Adapter with 6" Pigtail
SKU VHC00031
Available to Ship 61
Quantity Price
1 - 24 $25.99
25 - 49 $24.69
50 - 99 $23.39
100 + Call Us
Price $25.99

All Prices are in US Dollars and do not include duties



The L-com VHC00031 Black HDMI Keystone with 6" Pigtail is a simple and flexible solution to any and all plate and panel applications. A keystone coupler is a straight-forward and cost-effective way to outfit a wall plate or panel with an HDMI outlet. Unlike typical keystones, the 6 inch VHC00031 from L-com incorporates an HDMI interface connected to a short 6 inches of cable (also called a "pigtail") on the back side of the panel, plate or enclosure. This extra cable on the end of the VHC00031 from L-com means less tension on the keystone port when a turn needs to be made on the back side of the plate, panel or enclosure. This black HDMI keystone with 6" pigtail is also available in white to match external environments.

Features
  • Fits in any standard keystone wallplate, panel or enclosure
  • High Performance HDMI Coupler for panel and wall plate mounting
  • Keystone Style Snap in mounting design for compatibility with common wall plates and rack panels
  • Available in white and black colors. Additional colors can be available as custom products

Application
  • Digital Signage
  • Home Theatre
  • OEM HDMI Designs
  • Professional A/V applications


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.