L-com

Barrel Feedthru Coupling Adapter - TRB Jack to TRB Jack

  • Picture of Barrel Feedthru Coupling Adapter - TRB Jack to TRB Jack
Picture of Barrel Feedthru Coupling Adapter - TRB Jack to TRB Jack
SKU LCAD10-06901
Available to Ship 225
Quantity Price
1 - 24 $48.39
25 - 49 $45.97
50 - 99 $43.55
100 + Call Us
Price $48.39

All Prices are in US Dollars and do not include duties



The L-com LCAD10-06567 is a TRB non-isolated bulkhead 3-lug jack adapter to 3-lug jack with a straight feed-through mounting mechanism and twinax connectivity. TRB adapters are typically utilized in testing settings.

Where bulkhead jacks are present on both sides of the panel, enabling the connection of two different cable assemblies. The twinaxial TRB adapter includes a 3-lug bayonet coupling with a robust design and is simple to use. Our TRB adapter is appropriate for usage in test labs, aircraft avionics, the military/aero avionics market, and the avionics test market.

L-com has one of the largest in-stock selections of twinaxial TRB non-isolated adapters with same-day shipment for domestic and international orders. Our portfolio includes cable assemblies, connectors, adapters, and custom products, as well as their wireless product line which includes antennas, RF amplifiers, coaxial lightning and surge protectors, and NEMA-rated enclosures. For further information on similar products, our expert technical support and trained sales team can get you the perfect bulkhead 3-lug feed-through TRB adapter as per your requirements.


Key Specifications

Key Specifications

Connector Series 1
TRB
Connector Gender 1
Jack
Connector Polarity 1
Standard
Connector Series 2
TRB
Connector Gender 2
Jack
Connector Polarity 2
Standard
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Tri-Metal
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Tri-Metal

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.