L-com

900 MHz Ultra High Q 4-Pole Outdoor Bandpass Filter, Full Band

  • Picture of 900 MHz Ultra High Q 4-Pole Outdoor Bandpass Filter, Full Band
Picture of 900 MHz Ultra High Q 4-Pole Outdoor Bandpass Filter, Full Band
SKU BPF900A
  Available for backorder
Quantity Price
1 - 9 $357.99
10 - 24 $343.67
25 - 99 $329.35
100 + Call Us
Price $357.99

All Prices are in US Dollars and do not include duties



The HyperLink 900 MHz 4-Pole Ultra-High Q full band filter is designed for full band applications. By reducing interference outside the 915 MHz band such as from cellular and paging signals, improved performance in noisy environments can be achieved. The BPF900 series filters are ideal for use with 902-928 MHz ISM band applications as well as 900 MHz RFID applications. This filter features a rugged aluminum construction. For outdoor use choose the BPF900A.

Features
  • Ideal for 902-928 MHz ISM band applications
  • Industrial Grade
  • Rugged Aluminum Weatherproof Construction for Outdoor or Indoor Use
  • Ultra Low Insertion Loss (0.5 dB nominal)
  • Ultra-High Quality Microwave Cavity Filter

Application
  • ISM/GSM
  • RF
  • SCADA
  • RFID

Key Specifications

Key Specifications

Bands
ISM, RFID
Connector-In Series
N
Connector-In Gender
Female
Connector-Out Series
N
Connector-Out Gender
Female
Bandpass Min Frequency
897.5 MHz
Bandpass Max Frequency
932.5 MHz
RF Filter Design
Cavity
Impedance
50 Ohm
Maximum Insertion Loss
0.5 dB
Maximum Power
50 Watts

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.