L-com

2.4 GHz Ultra High Q 8-Pole Outdoor Bandpass Filter, Channel 1 - 2412 MHz

  • Picture of 2.4 GHz Ultra High Q 8-Pole Outdoor Bandpass Filter, Channel 1 - 2412 MHz
Picture of 2.4 GHz Ultra High Q 8-Pole Outdoor Bandpass Filter, Channel 1 - 2412 MHz
SKU BPF24-801A
Available to Ship 2
Quantity Price
1 - 9 $348.99
10 - 24 $335.03
25 - 99 $321.07
100 + Call Us
Price $348.99

All Prices are in US Dollars and do not include duties



The HyperLink outdoor 2.4 GHz 8-Pole Ultra-High Q Wi-Fi channel filters are ideal for co-located equipment installations. Available in five versions for Channel 1, 6, 9, 11 and 13, they provide excellent adjacent channel rejection. By reducing interference from both inside and outside the band, improved performance of co-located equipment can be achieved. These bandpass filters are bi-directional, so either end can be connected to the antenna. Designed for outdoor use, they feature rugged aluminum weatherproof construction.


Features
  • Provides Lightning Protection (DC Short)
  • Reduce Interference and Improve Performance
  • Ultra Low Insertion Loss (2 dB nominal)
  • Ultra-High Quality Microwave Cavity Filter, 22 MHz Bandwidth
  • Industrial Grade, Rugged Aluminum Weatherproof Construction for Outdoor Use

Application
  • Ideal for high data rate 802.11b and 802.11g Wireless LAN applications
  • Ideal for Minimizing Adjacent Channel Interference

Key Specifications

Key Specifications

Bands
WiFi
Connector-In Series
N
Connector-In Gender
Female
Connector-Out Series
N
Connector-Out Gender
Female
Bandpass Min Frequency
2.4 GHz
Bandpass Max Frequency
2.42 GHz
RF Filter Design
Cavity
Impedance
50 Ohm
Maximum Insertion Loss
2 dB
Maximum Power
50 Watts

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.