L-com

2.4 GHz Ultra High Q 8-Pole Indoor Bandpass Filter, Channel 11 - 2462 MHz

  • Picture of 2.4 GHz Ultra High Q 8-Pole Indoor Bandpass Filter, Channel 11 - 2462 MHz
Picture of 2.4 GHz Ultra High Q 8-Pole Indoor Bandpass Filter, Channel 11 - 2462 MHz
SKU BPF24-811
Available to Ship 8
Quantity Price
1 - 9 $273.99
10 - 24 $263.03
25 - 99 $252.07
100 + Call Us
Price $273.99

All Prices are in US Dollars and do not include duties



The HyperLink indoor 2.4 GHz 8-Pole Ultra-High Q Wi-Fi channel filters are ideal for co-located equipment installations. Available in seven versions for Channel 1, 3, 6, 9, 11, 13 and 14, they provide excellent adjacent channel rejection. By reducing interference from both inside and outside the band, improved performance of co-located equipment can be achieved. These bandpass filters are bi-directional, so either end can be connected to the antenna. These filters are designed to be installed indoors or in weather-resistant enclosures.

Features
  • Rugged Aluminum Construction
  • Ultra Low Insertion Loss (2 dB nominal)
  • Industrial Grade
  • Reduce Interference and Improve Performance
  • Ultra-High Quality Microwave Cavity Filter

Application
  • Ideal for high data rate 802.11b and 802.11g Wireless LAN applications
  • Ideal for Minimizing Adjacent Channel Interference

Key Specifications

Key Specifications

Bands
WiFi
Connector-In Series
N
Connector-In Gender
Female
Connector-Out Series
N
Connector-Out Gender
Female
Bandpass Min Frequency
2.45 GHz
Bandpass Max Frequency
2.47 GHz
RF Filter Design
Cavity
Impedance
50 Ohm
Maximum Insertion Loss
3 dB
Maximum Power
50 Watts

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.