L-com

2.4 GHz Ultra High Q 4-Pole Indoor Bandpass Filter, Full Band

  • Picture of 2.4 GHz Ultra High Q 4-Pole Indoor Bandpass Filter, Full Band
Picture of 2.4 GHz Ultra High Q 4-Pole Indoor Bandpass Filter, Full Band
SKU BPF2400
Available to Ship 13
Quantity Price
1 - 9 $280.99
10 - 24 $269.75
25 - 99 $258.51
100 + Call Us
Price $280.99

All Prices are in US Dollars and do not include duties



The HyperLink 2.4 GHz 4-Pole Ultra-High Q Wi-Fi full band channel filters are ideal for co-located equipment installations. These filters are designed for full band applications. By reducing interference outside the 2400 MHz ISM band, improved performance of co-located equipment can be achieved. These bandpass filters are wide enough to pass high data rate 802.11g signals without degradation.

The BPF2400 features rugged aluminum construction and is for use indoors or in weather-resistant enclosures. For outdoor applications, the BPF2400A features weatherproof construction. It is ideal for high data rate 802.11b and 802.11g Wireless LAN applications. It has N-Female Connectors, and has an optional mast mounting kit available for the outdoor model.

Features
  • Provides Lightning Protection (DC Short)
  • Ultra-High Quality Microwave Cavity Filter
  • For 2400 MHz Full Band Applications
  • Reduce Interference Outside the ISM Band and Improve Performance
  • Ultra Low Insertion Loss (.25 dB nominal)

Application
  • 802.11b/g/n
  • RF
  • WLAN
  • Wi-Fi

Key Specifications

Key Specifications

Bands
WiFi
Connector-In Series
N
Connector-In Gender
Female
Connector-Out Series
N
Connector-Out Gender
Female
Bandpass Min Frequency
2.4 GHz
Bandpass Max Frequency
2.5 GHz
RF Filter Design
Cavity
Impedance
50 Ohm
Maximum Insertion Loss
0.25 dB
Maximum Power
50 Watts

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.