L-com

2.4 GHz Ultra High Q 4-Pole Indoor Bandpass Filter, Channel 9 - 2452 MHz

  • Picture of 2.4 GHz Ultra High Q 4-Pole Indoor Bandpass Filter, Channel 9 - 2452 MHz
Picture of 2.4 GHz Ultra High Q 4-Pole Indoor Bandpass Filter, Channel 9 - 2452 MHz
SKU BPF24-409
  Available for backorder
Quantity Price
1 - 9 $42.59
10 - 24 $40.89
25 - 99 $39.18
100 + Call Us
Price $42.59

All Prices are in US Dollars and do not include duties



The HyperLink 2.4 GHz 4-Pole Ultra-High Q Wi-Fi channel filter are ideal for co-located equipment installations. By reducing out of band interference, improved performance of co-located equipment can be achieved. These bandpass filters are wide enough to pass high data rate 802.11g signals without degradation. These filters are designed to be installed indoors or in weather-resistant enclosures. Available in five versions for Channel 1, 3, 6, 9 and 11.

Features
  • Industrial Grade, Rugged Aluminum Construction
  • Provides Lightning Protection (DC Short)
  • Reduce Interference and Improve Performance
  • Ultra Low Insertion Loss (2 dB nominal)
  • Ultra-High Quality Microwave Cavity Filter, 30 MHz Bandwidth

Application
  • Ideal for high data rate 802.11b and 802.11g Wireless LAN applications

Key Specifications

Key Specifications

Bands
WiFi
Connector-In Series
N
Connector-In Gender
Female
Connector-Out Series
N
Connector-Out Gender
Female
Bandpass Min Frequency
2.44 GHz
Bandpass Max Frequency
2.47 GHz
RF Filter Design
Cavity
Impedance
50 Ohm
Maximum Insertion Loss
2 dB
Maximum Power
50 Watts

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.