L-com

2-Way 900 MHz Signal Splitter N-Female Connector

  • Picture of 2-Way 900 MHz Signal Splitter N-Female Connector
Picture of 2-Way 900 MHz Signal Splitter N-Female Connector
SKU SC902N
Available to Ship 335
Quantity Price
1 - 9 $222.99
10 - 24 $205.15
25 - 99 $187.31
100 + Call Us
Price $222.99

All Prices are in US Dollars and do not include duties



HyperGain 900 MHz Signal Splitters / Signal Combiners are used for connecting more than one antenna to a single radio. They feature weather-proof construction and can be installed indoors or outdoors. This 2-way splitter can be used with amplified systems since they will pass DC power to all ports.

Note:
To ensure proper operation, any open splitter ports should be terminated with a high quality 50 Ohm terminator. We recommend the Hyperlink ANM-TERM1 0-6 GHz 50 Ohm N-Male Terminator.

This splitter can be mounted to a wall or shelf as well as mast mounted. See accessories below.


Features
  • Used to split 900MHz RF signals
  • 800-1000 MHz frequency range
  • Industrial grade cast aluminum construction
  • DC power will pass to all ports
  • Available with N-Female connectors

Application
  • Compatible with 900 MHz ISM band and 900 MHz cellular applications
  • Connect more than one antenna to a single radio


Product Resources

Key Specifications

Key Specifications

Connector Series In
N
Connector Gender In
Female
Minimum Frequency
800 MHz
Maximum Frequency
1 GHz
Number of Output Ports
2 Port
Impedance
50 Ohm
Maximum Input Power
25 Watt

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.