L-com

Australian Type I Plug to C13, Coiled 18 AWG Cord, LSZH EPR Jacket, Black, 2 Foot Compressed Length

  • Picture of Australian Type I Plug to C13, Coiled 18 AWG Cord, LSZH EPR Jacket, Black, 2 Foot Compressed Length
  • Picture of Australian Type I Plug to C13, Coiled 18 AWG Cord, LSZH EPR Jacket, Black, 2 Foot Compressed Length
  • Picture of Australian Type I Plug to C13, Coiled 18 AWG Cord, LSZH EPR Jacket, Black, 2 Foot Compressed Length
  • Picture of Australian Type I Plug to C13, Coiled 18 AWG Cord, LSZH EPR Jacket, Black, 2 Foot Compressed Length
  • Picture of Australian Type I Plug to C13, Coiled 18 AWG Cord, LSZH EPR Jacket, Black, 2 Foot Compressed Length
Picture of Australian Type I Plug to C13, Coiled 18 AWG Cord, LSZH EPR Jacket, Black, 2 Foot Compressed Length
SKU PCH25CZ8-BLK-02F
Available to Ship 235
Quantity Price
1 - 24 $78.99
25 - 49 $75.83
50 - 99 $73.46
100 + Call Us
Price $78.99

All Prices are in US Dollars and do not include duties



The PCH25CZ8-BLK-02F power cord from L-com comes with an AS 3112 male connector on one end and a C13 female connector on the other end. This coiled EPR cable will compress tightly back to its original shape after applying tension. The coiled power cord suits medical services, PC/server, power extension, and food/beverage applications. Our coiled power cord features an Australian Type I plug, which is widely used for daily power needs outside of the US, primarily in Australia. This power cable features an EPR jacket that provides both elasticity and durability, enabling it to withstand harsh conditions. Make your online purchase right now to take advantage of our same-day shipping.

This black-colored coiled power cable is available in a 2-foot compressed length. The standard power cord has a low smoke zero halogen LSZH jacket that is used for shipboard, aircraft, or other applications. Our AC power cord has a maximum current rating of 10 amps and can handle up to 250 volts. L-com’s AS 3112 male to C13 female coiled power cord has an LSZH-rated EPR jacket built with 18 AWG conductors.

L-com has the largest in-stock selection of AS 3112 male to C13 female power cords for international and domestic orders with same-day shipment. All our power cords are manufactured with quality production processes and are 100% factory tested. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect Australian Type I to C13 coiled power cords for your requirements.


Features
  • International Australian Type I AS/NZS 3112 plug rated for 10A/250V
  • Durable construction minimizes accidental disconnect to critical equipment in high stress environments
  • Coiled EPR cable will compress tightly back to original shape after tension is applied
  • EPR Jacket provides elasticity and durability to hold up in harsh conditions
  • Low Smoke Zero Halogen (LSZH) Jacket for shipboard, aircraft, or other usage

Application
  • Medical Services
  • PC/Server
  • Power Extension
  • Food/Beverage

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.