L-com

XLR Pro Audio Cable Assembly, XLR Male - XLR Female. 15.0 ft

  • Picture of XLR Pro Audio Cable Assembly, XLR Male - XLR Female. 15.0 ft
Picture of XLR Pro Audio Cable Assembly, XLR Male - XLR Female. 15.0 ft
SKU CAXLR2XLR-15
Available to Ship 56
Quantity Price
1 - 24 $88.89
25 - 49 $84.45
50 - 99 $80.00
100 + Call Us
Price $88.89

All Prices are in US Dollars and do not include duties



L-com now offers a series of 3 pin XLR audio cables for use in professional audio applications including microphone patching. Our quality constructed XLR cables feature 24 AWG cable to ensure the highest quality audio experience. Contact us today with your custom length and connector requirements.

Features
  • 24 AWG cable provides durability and long life
  • Available in 7 popular off the shelf lengths
  • Used to connect/patch microphones and other audio equipment
  • 90% min. spiral shielding provides excellent noise rejection

Application
  • Balanced audio applications
  • Microphone patching
  • MIDI
  • Pro Audio


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.