L-com

TS Pro Audio Cable Assembly, ¼ Male - ¼ Male, 20.0 ft

  • Picture of TS Pro Audio Cable Assembly, ¼ Male - ¼ Male, 20.0 ft
Picture of TS Pro Audio Cable Assembly, ¼ Male - ¼ Male, 20.0 ft
SKU CA14214-20
Available to Ship 7
Quantity Price
1 - 24 $8.69
25 - 49 $8.26
50 - 99 $7.82
100 + Call Us
Price $8.69

All Prices are in US Dollars and do not include duties



L-com now offers an extensive line of TS (Tip and Sleeve) 1/4" audio cables for use in professional audio applications including instrument connections and audio patching. Our quality constructed TS cables feature 22 AWG cable and are offered with myriad connector color code choices to help in identifying attached equipment. Contact us today with your custom length and connector requirements.

Features
  • 90% min. spiral shielding provides excellent noise rejection
  • Available in 7 popular off the shelf lengths
  • Used to connect audio equipment
  • 22 AWG cable provides durability and long life
  • Multiple connector color band options for identifying attached equipment

Application
  • Electric guitar patching/connectivity
  • PA systems
  • Pro Audio


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.