L-com

Tripplite 4-Port HDMI Splitter for Video & Audio 1080p

  • Picture of Tripplite 4-Port HDMI Splitter for Video & Audio 1080p
Picture of Tripplite 4-Port HDMI Splitter for Video & Audio 1080p
SKU TL-B118-004
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


Tripp Lite's B118-004, 4-Port HDMI Splitter allows the digital signal from a Blu-Ray player or other HDMI device to be displayed on four HDMI displays. Connect a DVI-D Single Link display using an HDMI to DVI adapter, such as Tripp Lite's P566-Series cables. Installation is quick and simple, with no software or drivers to install. Locate your HDMI source up to 13 ft. (4 m.) from the splitter, and the splitter up to 16 ft. (5 m.) from a display, for a max distance of 29 ft. (9 m.) between source and display. Multiple splitters can be cascaded together to connect additional monitors, with no more than 6 levels of splitters in all. Supports HD video resolutions up to 1080p, and computer video resolutions up to 1920 x 1200. High Speed HDMI and 3D compliant, with support for 36-bit Deep Color (12-bits per channel). Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound audio. HDCP and EDID compliant

Features
  • Transmit a HDMI signal from a single source to four displays
  • Display HD video resolutions up to 1080p, and computer video resolutions up to 1920 x 1200
  • High Speed HDMI and 3D compliant, HDCP and EDID compliant
  • Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound audio
  • Plug and play; No software or drivers required

Application
  • Digital Signage
  • Professional A/V applications
  • Multimedia: classrooms, churches, trade shows
  • Home theatre

Key Specifications

Key Specifications

Switch Design
4 Way
Connector Series
HDMI
Connector Gender
Female

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.