L-com

Stereo ThinLine Audio Cable, Male / Female, 5.0 ft

  • Picture of Stereo ThinLine Audio Cable, Male / Female, 5.0 ft
  • Picture of Stereo ThinLine Audio Cable, Male / Female, 5.0 ft
  • Picture of Stereo ThinLine Audio Cable, Male / Female, 5.0 ft
Picture of Stereo ThinLine Audio Cable, Male / Female, 5.0 ft
SKU CTL35MFT-5
Available to Ship 76
Quantity Price
1 - 24 $16.49
25 - 49 $15.67
50 - 99 $14.84
100 + Call Us
Price $16.49

All Prices are in US Dollars and do not include duties



L-com's CTL35MFT-XX series of high quality stereo cable assemblies produces distortion free audio transmission. Features include gold plated center contacts to minimize signal loss as well as fully molded strain relief for enhanced durability and long life. These super thin 3.5mm cables feature an outside diameter (OD) of only 3.5 mm. Available in 7 standard lengths from 3 to 100 feet, custom lengths are also available.

Features
  • Available in 7 standard lengths from 3 to 100 ft
  • Gold plated conductors minimize signal loss and ensure reliability
  • Used to transmit stereo audio signals
  • Cable shielding reduces EMI/RFI

Application
  • Audio applications
  • Professional A/V
  • Home theatre

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.