L-com

Stereo Audio Cable, Male / Female, 10.0 ft

  • Picture of Stereo Audio Cable, Male / Female, 10.0 ft
  • Picture of Stereo Audio Cable, Male / Female, 10.0 ft
  • Picture of Stereo Audio Cable, Male / Female, 10.0 ft
Picture of Stereo Audio Cable, Male / Female, 10.0 ft
SKU CTL35MF-10
Available to Ship 27
Quantity Price
1 - 24 $28.49
25 - 49 $27.07
50 - 99 $25.64
100 + Call Us
Price $28.49

All Prices are in US Dollars and do not include duties



This series of high quality stereo cable assemblies produces distortion free audio transmission. The gold plated center contacts of the 3.5mm connectors minimize signal loss. The 1/8 connectors feature a molded strain relief for enhanced durability. Available in 6 standard lengths from 3 to 100 ft.

Features
  • Gold plated conductors minimize signal loss and ensure reliability
  • Three circuit stereo construction assures the best in audio signal transmission
  • Available in 6 standard lengths from 3 to 100 ft
  • Ideal for high quality audio signal transmission
  • Male to female gender combination allows extension of existing cable

Application
  • Audio applications
  • Home theatre
  • Professional A/V

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.