L-com

Premium DVI-I Single Link DVI Cable Male / Male w/ Ferrites, 3.0 ft

  • Picture of Premium DVI-I Single Link DVI Cable Male / Male  w/ Ferrites, 3.0 ft
Picture of Premium DVI-I Single Link DVI Cable Male / Male  w/ Ferrites, 3.0 ft
SKU CTLDVI-ISL-MM-3
Available to Ship 12
Quantity Price
1 - 24 $81.39
25 - 49 $73.25
50 - 99 $65.11
100 + Call Us
Price $81.39

All Prices are in US Dollars and do not include duties



DVI-I single link cables are capable of transmitting both an analog and digital signal. Our premium DVI-I Single Link cable series include dual ferrite beads plus a custom steel internal enclosure under the molded backshell to reduce the adverse effects of EMI/RFI. Also, 30 microinch gold plated contacts help reduce signal loss and withstand repeated mating cycles. We stock these assemblies in 4 lengths from 3 to 15 ft.

Features
  • DVI-I single link interface supports resolution values 1920 x 1080 at 60Hz and 1280 x 1024 at 85Hz.
  • Fully molded connectors for a durable and professional appearance
  • Molded ferrite to minimize effect of EMI and RFI
  • Available from stock in 4 lengths ranging from 3 to 15 feet
  • Digital and analog video signal transmission

Application
  • Digital Projection
  • Digital Signage
  • High resolution monitor applications
  • Flat panel display applications
  • Set top box applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.