L-com

Premium DVI-A Male DVI Cable / HD15 Male w/ Ferrites, 5.0 ft

  • Picture of Premium DVI-A Male DVI Cable / HD15 Male w/ Ferrites, 5.0 ft
  • Picture of Premium DVI-A Male DVI Cable / HD15 Male w/ Ferrites, 5.0 ft
Picture of Premium DVI-A Male DVI Cable / HD15 Male w/ Ferrites, 5.0 ft
SKU CTLDVI-HD-MM-5
Available to Ship 14
Quantity Price
1 - 24 $77.09
25 - 49 $69.38
50 - 99 $61.67
100 + Call Us
Price $77.09

All Prices are in US Dollars and do not include duties



These backward compatible cable assemblies allow connection between SVGA HD15 devices and DVI devices. Our premium cable series include dual ferrite beads plus a custom steel internal enclosure under the molded backshell to reduce the adverse effects of EMI/RFI. Available in 4 standard lengths of 3, 5, 10 and 15 feet.

Features
  • Analog signal interconnection between SVGA (HD15) and DVI
  • Available in 4 standard lengths from 3 to 15 ft
  • Dual molded integrated ferrites for EMI/RFI protection
  • Fully molded backshell construction is highly durable
  • Gold plated contact pins to minimize signal loss

Application
  • Flat panel display applications
  • Set top box applications
  • Digital Projection
  • Digital Signage
  • High resolution monitor applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.