L-com

One 3.5mm Male (Stereo) to Two RCA Male Y cable, 15.0 ft

  • Picture of One 3.5mm Male (Stereo) to Two RCA Male Y cable, 15.0 ft
Picture of One 3.5mm Male (Stereo) to Two RCA Male Y cable, 15.0 ft
SKU CTL35RCAMY-15
Available to Ship 4
Quantity Price
1 - 24 $57.79
25 - 49 $54.90
50 - 99 $52.01
100 + Call Us
Price $57.79

All Prices are in US Dollars and do not include duties



L-com's CTL35RCAMY series 3.5mm to Dual RCA cables are perfect for splitting a single 3.5mm audio source to the RCA Left/Right Outputs. These rugged cables are offered in several popular off the shelf lengths. Custom length versions are also available upon request. These 3.5mm to RCA Y cables feature PVC jackets and shielding to help protect against EMI/RFI. Order online today!

Features
  • Available in 6 standard lengths from 1 to 20 ft
  • Gold plated conductors minimize signal loss and ensure reliability
  • Used to split a 3.5mm audio source to two RCA audio outputs
  • Cable shielding reduces EMI/RFI

Application
  • Audio applications
  • Home theatre
  • Professional A/V applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.