L-com

L-com 1x4 VGA Video Splitter

  • Picture of L-com 1x4 VGA Video Splitter
  • Picture of L-com 1x4 VGA Video Splitter
Picture of L-com 1x4 VGA Video Splitter
SKU LCVS-14
Available to Ship 5
Quantity Price
1 - 24 $128.99
25 - 49 $122.54
50 - 99 $116.09
100 + Call Us
Price $128.99

All Prices are in US Dollars and do not include duties



L-com's LCVS series of VGA video splitters are perfect for distributing VGA video signals from one source to multiple displays. These plug and play video splitters can be installed in seconds and provide crisp, clear images. Perfect for Digital Signage and Pro A/V applications, these robust yet affordable VGA splitters feature rugged metal cases as well as external power supplies (included).Signal bandwidth to 350MHz (Max Resolution 1920x1440).

Features
  • External power supply included
  • Max resolution 1920x1440
  • Rugged metal construction
  • Simple, quick installation
  • Distribute VGA signal to two or four seperate displays

Application
  • Digital signage
  • Pro A/V

Key Specifications

Key Specifications

Switch Design
4 Way
Connector Series
HD-15
Connector Gender
Male

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.