- Home /
- Audio/Video /
- HDMI Splitters/Extenders /
- ICRON HDMI /
- Icron EL5363 HDMI & USB 2.0 Extenders
Icron Technologies EL5363 HDMI® + USB 2.0 Extender 3
Icron Technologies EL5363 HDMI® + USB 2.0 Extender 3
L-com's Icron EL5363 HDMI & USB 2.0 extender systems deliver reliable long-distance extension of uncompressed HD video and USB 2.0 signals over a single structured cabling run, supporting resolutions up to 4Kp30, 1080p, and 1920×1200 at distances up to 100 meters using CAT 5e, CAT 6, or CAT 7 cable. USB 2.0 throughput reaches up to 40 Mbps, enabling connectivity for keyboards, mice, flash drives, audio peripherals, and other USB 2.0 and USB 1.1 devices from a remotely positioned computer. Additional capabilities include 3D video compatibility and CEC pass-through, expanding functionality across compatible display and control installations. Purpose-built for point-to-point video and USB extension, these systems simplify workstation organization while maintaining full HD video fidelity and USB device functionality across extended cable runs.
FAQs
What is the Icron EL5363 HDMI & USB 2.0 extender system used for?
The Icron EL5363 is a point-to-point extender system designed to extend uncompressed HD video and USB 2.0 signals over long distances using standard structured cabling. It allows computers to be positioned away from the workstation while maintaining full display output and USB device functionality at the remote end. This makes it well-suited for control room installations, broadcast environments, digital signage, and any application requiring clean separation between computing hardware and the user workstation.
What video resolutions does the Icron EL5363 support?
The Icron EL5363 supports full uncompressed HD video including 4Kp30, 1080p, and 1920×1200 resolutions, delivering clear and reliable video transmission for demanding display applications. Video is transmitted without compression, preserving full image fidelity across the extended cable run. Both DVI video and HDMI® display applications are supported, providing compatibility across a range of monitor and display hardware commonly deployed in professional AV and workstation environments.
How far can the Icron EL5363 extend HDMI and USB 2.0 signals?
The Icron EL5363 extends both HD video and USB 2.0 signals up to 100 meters (330 feet) over a single CAT 5e, CAT 6, or CAT 7 cable. This extension distance is achieved without signal compression, maintaining full video resolution and USB throughput across the entire cable run.
What USB devices are compatible with the Icron EL5363 extender system?
The Icron EL5363 supports USB 2.0 throughput speeds up to 40 Mbps, enabling connectivity for a wide range of USB devices including keyboards, mice, flash drives, audio peripherals, and other USB 2.0 and USB 1.1 devices. This broad USB device compatibility makes the EL5363 practical for workstation extension deployments where multiple peripheral types must remain fully operational at the remote end. Both USB 2.0 and USB 1.1 devices are supported, ensuring backward compatibility with legacy peripherals.
What additional features does the Icron EL5363 & USB 2.0 extender system support?
Beyond HD video and USB extension, the Icron EL5363 includes 3D video compatibility and CEC pass-through functionality, enhancing its capability in installations using 3D-capable displays or CEC-enabled HDMI control systems. CEC pass-through allows compatible devices in the signal chain to communicate control commands across the extended connection, maintaining system-level integration without additional control cabling.
What cabling infrastructure does the Icron EL5363 require?
The Icron EL5363 operates over a single CAT 5e, CAT 6, or CAT 7 cable, leveraging standard structured cabling infrastructure already present in most commercial and industrial facilities. This single-cable design simplifies installation significantly compared to systems requiring multiple dedicated runs for video and USB signals separately.
Need assistance selecting the right Icron EL5363 HDMI & USB 2.0 extender system for your video extension or workstation deployment? Our engineering team provides expert technical guidance on resolution requirements, cabling infrastructure compatibility, USB device support, and extension distance for your specific installation.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com
L-com offers Icron Technologies EL5363 HDMI® + USB 2.0 extender systems designed to support video and USB extension applications requiring dependable long-distance performance and maintains one of the largest in-stock selections for international and domestic orders.