L-com

HDMI Over Cat5/6 Extender Kit w/ Serial and IR, Control, Transmitter and Receiver,4K x 2K,1080p

  • Picture of HDMI Over Cat5/6 Extender Kit w/ Serial and IR, Control, Transmitter and Receiver,4K x 2K,1080p
Picture of HDMI Over Cat5/6 Extender Kit w/ Serial and IR, Control, Transmitter and Receiver,4K x 2K,1080p
SKU TL-B126-1A1SR
Available to Ship 2
Quantity Price
1 - 4 $1,140.00
5 - 9 $1,117.20
10 - 24 $1,094.40
25 + Call Us

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $1,140.00

All Prices are in US Dollars and do not include duties



The B126-1A1SR HDMI over Cat5/Cat6 Extender Kit includes a transmitter unit and a receiver unit that work in tandem to extend HDMI audio and video, RS-232 serial and IR Remote Control signals to a projector, monitor or television. The kit is ideal for digital signs, trade shows, presentations, classrooms, churches, retail settings and other applications where the video source is located farther than conventional cables allow.
How far you can extend the signals depends on the cable you use to connect the transmitter and receiver.You can extend a 3840 x 2160 (4K x 2K) Ultra High Definition (UHD) signal @ 24/30Hz up to 328 feet (100 m) with a single Cat6a cable, up to 230 feet (70 m) with a 24 AWG solid-wire Cat6 cable (Tripp Lite’s N202-Series), and up to 150 feet (48 m) with a 26 AWG solid-wire Cat5e cable (N001- and N002-Series).
For extending computer video resolutions of 1920 x 1200 @ 60 Hz or high-definition video resolutions of 1080p @ 60 Hz up to 328 feet (100 m), use a single 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite’s N202-Series. You can also control RS-232 serial devices, such as touchscreen displays or scanners, at baud rates up to 115 Kbps.
The B126-1A1SR supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD audio, as well as 3D video and HDCP. Easy to set up with no software or drivers to install. Mounts to a wall, rack or pole using the included hardware.

Features
  • Extends a 3840 x 2160 (4K x 2K) @ 24/30Hz signal up to 328ft. (100 m)
  • Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD
  • Controls RS-232 serial devices at baud rates up to 115 Kbps
  • Works with all operating systems and HDMI video sources
  • Plug and play—no software or drivers to install

Application
  • Digital Signage
  • Professional A/V applications
  • Multimedia: classrooms, churches, trade shows
  • Home theatre

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.