L-com

DVI (M) to DisplayPort (M) LSZH cable length 5ft

  • Picture of DVI (M) to DisplayPort  (M) LSZH cable length 5ft
Picture of DVI (M) to DisplayPort  (M) LSZH cable length 5ft
SKU CTLDVI-DLSP-MM-5
Available to Ship 206
Quantity Price
1 - 24 $99.59
25 - 49 $89.63
50 - 99 $79.67
100 + Call Us
Price $99.59

All Prices are in US Dollars and do not include duties



The DP to DVI cable is a cost-effective solution to send video signal from an existing source device to a projector or monitor, without the expense of upgrading to a new monitor. The cable offers high quality construction and supports high bandwidth video resolutions up to 1920x1200 or HDTV resolutions up to 1080p. An ideal component for solutions in auditoriums, conference rooms, or other applications. Features low smoke zero halogen cable jacketing.

Features
  • Available in lengths 1ft, 3ft, 5ft, 10ft, 15ft
  • Fully molded backshell construction is highly durable
  • Low Smoke Zero Halogen cable jacket
  • Digital video signal transmission between a signal generating device (CPU) and a display device (Monitor)
  • Gold plated contact pins to minimize signal loss

Application
  • Digital Projection
  • Digital Signage
  • Flat panel display applications
  • High resolution monitor applications


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.