L-com

DVI-D Single Link LSZH DVI Cable Male / Male 45 Degree Left, 3.0 m

  • Picture of DVI-D Single Link LSZH DVI Cable Male / Male 45 Degree Left, 3.0 m
  • Picture of DVI-D Single Link LSZH DVI Cable Male / Male 45 Degree Left, 3.0 m
  • Picture of DVI-D Single Link LSZH DVI Cable Male / Male 45 Degree Left, 3.0 m
Picture of DVI-D Single Link LSZH DVI Cable Male / Male 45 Degree Left, 3.0 m
SKU DVIDSLZ-45-3M
  Available for backorder
Quantity Price
1 - 24 $31.69
25 - 49 $28.52
50 - 99 $25.35
100 + Call Us
Price $31.69

All Prices are in US Dollars and do not include duties



L-com's DVIDSLZ-45-XX series cables are perfect for tight fit and confined space DVI applications. These rugged cable assemblies feature a standard DVI-D Single Link connector on one end and a 45 degree left exit DVI-D Single Link connector on the other. These LSZH 45° DVI cables are designed for use in enclosures, cabinets or other confined spaces where standard DVI connector will not fit. Order online today!

Features
  • Used to Connect DVI-D Single Link sources and displays in tight spaces
  • Connectors feature 30 micro inches gold plating providing reliable connectivity
  • Integrated ferrites help reduce the effects of EMI/RFI
  • Low profile thumbscrews on the right angle end allow for maximum space savings
  • LSZH jacket and over mold material

Application
  • Digital Signage
  • Digital video
  • PC display
  • Professional A/V

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.