L-com

DisplayPort Extender/Equalizer, Repeater for A/V 1920x1200 at 60Hz/1080p (DP F/F) up to 150ft

  • Picture of DisplayPort Extender/Equalizer, Repeater for A/V 1920x1200 at 60Hz/1080p (DP F/F) up to 150ft
Picture of DisplayPort Extender/Equalizer, Repeater for A/V 1920x1200 at 60Hz/1080p (DP F/F) up to 150ft
SKU TL-B121-000
  Available for backorder
Quantity Price
1 - 9 $320.99
10 - 24 $314.57
25 - 99 $308.15
100 + Call Us
Price $320.99

All Prices are in US Dollars and do not include duties



Tripp Lite's B121-000 DisplayPort Signal Extender increases the distance a Displayport signal can be transmitted beyond the recommended 16 ft. (5 m.). It supports computer video resolutions up to 1920 x1200 @ 60Hz, and HD resolutions up to 1080p @ 60Hz, as well as a maximum distance of 150 ft. from the source. Use P580-Series Displayport cables in most applications. When extending a 1920 x 1200 @60Hz (or 1080p @ 60Hz) video signal more than 100 ft., use cable made with 24Awg wiring. (Available from Tripp Lite as a custom order) Simply connect the longer cable between the source and the B121-000, and the shorter cable (16 ft. or less) between the adapter and the monitor. Software or drivers are not required. Built-in Equalization control to adjust the video image. HDCP compliant. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features
  • Extend a Displayport signal up to 150 ft. from the source
  • Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p.
  • Displayport v1.1a compliant, HDCP compliant
  • Built-in Equalization control to adjust the video image
  • When extending a 1920 x 1200 @ 60Hz (or 1080p @ 60Hz) signal more than 100 ft., use cable made with 24Awg wiring

Application
  • Digital Signage
  • Professional A/V applications
  • Multimedia: classrooms, churches, trade shows
  • Home theatre


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.