L-com

Deluxe DVI-I Dual Link DVI Cable Male / Male w/ Ferrites, 15.0ft

  • Picture of Deluxe DVI-I Dual Link DVI Cable Male / Male w/ Ferrites, 15.0ft
  • Picture of Deluxe DVI-I Dual Link DVI Cable Male / Male w/ Ferrites, 15.0ft
Picture of Deluxe DVI-I Dual Link DVI Cable Male / Male w/ Ferrites, 15.0ft
SKU CGDVI-I-MM-15
  Available for backorder
Quantity Price
1 - 24 $95.99
25 - 49 $86.39
50 - 99 $76.79
100 + Call Us
Price $95.99

All Prices are in US Dollars and do not include duties



L-com's Deluxe DVI-I Dual Link cable assemblies offer high performance at a very affordable price. DVI-I dual link is capable of transmitting resolution values of 2560 x 1600 at 60Hz and 1920 x 1080 at 85Hz and carry both analog and digital signals. Our Deluxe DVI-I Dual Link cable series include two ferrite beads to reduce the adverse effects of EMI/RFI. Furthermore these cables feature gold flash plated contacts to keep costs down while providing reduced signal loss. Available in 5 standard lengths of 1, 3, 5, 10 and 15 feet.

Features
  • Available in 5 standard lengths from 1 to 15 ft
  • Digital and analog video signal transmission between a signal generating device (CPU) and a display device (Monitor)
  • Dual molded integrated ferrites for EMI/RFI protection
  • Fully molded backshell construction is highly durable
  • Dual link interfaces support high resolution values

Application
  • Digital Projection
  • Digital Signage
  • Flat panel display applications
  • High resolution monitor applications
  • Set top box applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.