L-com

Deluxe DVI-D Dual Link DVI Cable, Male/Male w/Ferrite 10.0 ft

  • Picture of Deluxe DVI-D Dual Link DVI Cable, Male/Male w/Ferrite 10.0 ft
  • Picture of Deluxe DVI-D Dual Link DVI Cable, Male/Male w/Ferrite 10.0 ft
Picture of Deluxe DVI-D Dual Link DVI Cable, Male/Male w/Ferrite 10.0 ft
SKU CGDVI-DL-MM-10
Available to Ship 30
Quantity Price
1 - 24 $73.89
25 - 49 $66.50
50 - 99 $59.11
100 + Call Us
Price $73.89

All Prices are in US Dollars and do not include duties



L-com's Deluxe DVI-D Dual Link cable assemblies offer high performance at a very affordable price. Our DVI-D Dual Link cable series include dual ferrite beads to reduce the adverse effects of EMI/RFI. Furthermore the CTLDVIMM DVI cable series feature gold flash plated contacts to keep costs down while providing reduced signal loss. This series is perfect for all your Dual Link DVI cable applications. Order online today!

Features
  • Digital video signal transmission between a signal generating device (CPU) and a display device (Monitor)
  • Dual link interfaces support high resolution values
  • Available in 5 standard cable lengths ranging from 1 to 15 ft. Color is black
  • Dual molded integrated ferrites for EMI/RFI protection
  • Fully molded backshell construction is highly durable

Application
  • Digital Projection
  • Digital Signage
  • High resolution monitor applications
  • Flat panel display applications
  • Set top box applications


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.