L-com

AdderView Catx IP 4 User, 24 Port Switch

  • Picture of AdderView Catx IP 4 User, 24 Port Switch
Picture of AdderView Catx IP 4 User, 24 Port Switch
SKU AVX4024IP
  Available for backorder
Quantity Price
1 + $4,090.00
Price $4,090.00

All Prices are in US Dollars and do not include duties



The AdderView CATx Series is a range of secure, KVM via CATx switches that provide 4 concurrent local, remote or global users with BIOS-level control of up to 24 multiplatform servers. A "plug-and-play," 1U appliance, the AdderView CATx is a completely self-contained system that installs in minutes combining high security, flexibility, integrated remote power control, faultless quality video and optional CD quality audio. The two members of the series are the AdderView CATx supporting 16 or 24 CATx computer connections, 4 simultaneous users (1 x local PS/2 or USB, 4 x remote over CATx) and the AdderView CATx IP supporting 16 or 24 CATx computer connections, 4 simultaneous users (1 x local PS/2 or USB, 2 x remote over CATx, 1 x global over IP). Order online today!

Features
  • Enterprise grade security (using AES 128 bit encryption and RSA 2048 bit public key authentication)
  • PS/2 or USB keyboard and mouse control supports flexible design requirements
  • Unique RJ45 PC connection design eliminates cabling "rats nests" and saves space
  • Used to connect and control multiple PC's with several keyboards video monitors and mice
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.

Application
  • Security monitoring
  • Air traffic control
  • Data center management
  • Financial systems management


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.