We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

ANT 1 dBi 824-960/1710-2170 MHz GLASS/SURFACE

SKU HG82171SUR-SMA
Available to Ship Call us
Quantity Price
1 - 24 $15.99
25 - 49 $14.39
50 - 99 $12.79
100 + Call Us
Price $15.99

All Prices are in US Dollars and do not include duties




Product Resources

Key Specifications

Key Specifications

Antenna Type
Vehicular
Polarization
Vertical
Minimum Frequency
824 MHz
Maximum Frequency
2.17 GHz
Connector Series
SMA
Connector Gender
Male
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.