Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8
 
L-com

Aluminum Terminal Box, 15 point, Center mounting

  • Picture of Aluminum Terminal Box, 15 point, Center mounting
  • Picture of Aluminum Terminal Box, 15 point, Center mounting
  • Picture of Aluminum Terminal Box, 15 point, Center mounting
  • Picture of Aluminum Terminal Box, 15 point, Center mounting
Picture of Aluminum Terminal Box, 15 point, Center mounting
SKU LC-AL-15P
Available to Ship 19
Quantity Price
1 - 9 $101.99
10 - 24 $97.91
25 - 99 $93.83
100 + Call Us
Price $101.99

All Prices are in US Dollars and do not include duties



L-com’s LC-AL-15P is a terminal box enclosure designed for indoor or outdoor use for electrical assemblies and electrical devices under commercial or industrial environmental conditions. This enclosure is made from aluminum material with a matching cover and it can be easily drilled, tapped or cut. The terminal box enclosure offers a degree of inherent EMI and RFI attenuation. Our aluminum enclosure is in stock and available for same business day shipping.

Our LC-AL-15P enclosure provides outstanding insulation and protection where equipment may be rinsed or be very wet. This aluminum box enclosure is available in 160mm width, 100mm height and 80mm depth. L-com’s terminal box enclosure is impact and corrosion resistant and is perfect for harsh environments. This 15 point center mounting enclosure is suitable for industrial, municipal, medical, campus applications.

L-com has one of the largest in-stock selections of aluminum enclosures for local, domestic and international orders. We serve the petrochemical, metallurgy, mining, wastewater treatment, automotive, oil and gas industries. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect center mounting terminal box enclosures as per your requirements.


Features
  • The Aluminum Terminal Box is a product designed to enable separation of the box and terminal
  • This is an ideal box for use in the body of sensitive electrical assemblies or electrical devices under commercial or industrial environmental conditions
  • Aluminum enclosures also offer a degree of inherent EMI/RFI attenuation
  • Input Current 17.5 Amps
  • Ingress Protection IP67, strength grade IK 10, Flammability rating V-0

Application
  • Indoor and Outdoor installations
  • Commercial or industrial environmental conditions
  • Aluminum enclosure with matching cover is an easily field modified enclosure, that can be drilled/tapped/cut
  • Industrial, municipal, medical, and campus low-voltage installations

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.