We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Aluminum Backplate for PC242410 Enclosures XXL

SKU HGX-NPLATE47
Available to Ship 9
Quantity Price
1 - 9 $349.99
10 - 24 $342.99
25 - 99 $335.99
100 + Call Us
Price $349.99

All Prices are in US Dollars and do not include duties



This XXL Aluminum backplate is 23.3 Inches x 23.3 inches which provides 20% more mounting space. This plate is only compatible with Polycarbonate 24x24x10 Enclosures without Rail kits. The additional plate size is not compatible with the rail kits. Mounting hardware included with plate.

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.