Air Quality Monitor, 5 VDC Working Voltage, RS485 Output

Item # SRAQ-D701
Availability
5
Price Table
Quantity Price
1 - 9 $104.15
10 - 24 $99.98
25 - 99 $95.82
100 + Call Us
Add to Cart

Description

The L-com SRAQ-D701 7-in-1 air quality monitor is most suitable for IoT applications. This air quality monitor is a comprehensive air quality sensor integrating CO2, laser dust, temperature, and humidity, T VOC and formaldehyde. Our air quality monitor is well suited for building automation as well as factory floors and other areas where the presence of these pollutants are a concern.

This sleek wall-mount device provides high reliability, good stability, accuracy, and fast response, and an integrated LCD. This sleek wall-mount device has an integrated LCD and provides real-time output via Modbus-RTU mode. Our 7-in-1 air quality monitor has 5 VDC working voltage and operates at temperatures ranging from 0 to 50 degrees C with non-condensing 15 to 90% RH humidity.

L-com has the largest in-stock selection of IoT air quality monitor with same-day shipment for domestic and international orders. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions for industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar products, our expert technical support and trained sales team can get you to the perfect multifunction air quality monitor per your requirement.


Features
  • Detects multiple pollutants CO2, dust etc.
  • Modbus output
  • High reliability and good stability
  • High accuracy & fast response
  • Compact design for easy integration
Application
  • Office and commercial buildings
  • Factory floors
  • laboratories
  • HAVC industry
  • General air quality monitoring
  • Smart home systems