L-com

Air Quality Monitor, 12-24 VDC Working Voltage, TTL Output

  • Picture of Air Quality Monitor, 12-24 VDC Working Voltage, TTL Output
Picture of Air Quality Monitor, 12-24 VDC Working Voltage, TTL Output
SKU SRAQ-D696-2
Available to Ship 3
Quantity Price
1 - 4 $333.99
5 - 9 $320.63
10 - 24 $307.27
25 + Call Us
Price $333.99

All Prices are in US Dollars and do not include duties



The L-com SRAQ-D696-2 7-in-1 air quality monitor is most suitable for IoT applications. This air quality monitor is a comprehensive air quality sensor integrating CO2, laser dust, temperature, and humidity, T VOC and formaldehyde. Our air quality monitor is well suited for building automation as well as factory floors and other areas where the presence of these pollutants are a concern.

This sleek wall-mount device provides high reliability, good stability, accuracy, and fast response, and an integrated LCD. This sleek wall-mount device has an integrated LCD and provides real-time output via TTL output mode. Our 7-in-1 air quality monitor has 12 VDC to 24 VDC working voltage and operates at temperatures ranging from 0 to 50 degrees C with non-condensing 15 to 90% RH humidity.

L-com has the largest in-stock selection of IoT air quality monitor with same-day shipment for domestic and international orders. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions for industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar products, our expert technical support and trained sales team can get you to the perfect multifunction air quality monitor per your requirement.


Features
  • Detects multiple pollutants CO2, dust etc.
  • Integrated LCD
  • TTL output
  • High reliability and good stability
  • High accuracy & fast response
  • Sleek wall-mount design

Application
  • Office and commercial buildings
  • Factory floors
  • laboratories
  • HAVC industry
  • General air quality monitoring
  • Smart home systems

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.