L-com

Add-on Lens for Threaded M3 Diffuse Reflection Fiber Optic Sensor Cables, Rectangular, Right Angle Beam Exit, Focal Range 8-30mm

  • Picture of Add-on Lens for Threaded M3 Diffuse Reflection Fiber Optic Sensor Cables, Rectangular, Right Angle Beam Exit, Focal Range 8-30mm
  • Picture of Add-on Lens for Threaded M3 Diffuse Reflection Fiber Optic Sensor Cables, Rectangular, Right Angle Beam Exit, Focal Range 8-30mm
Picture of Add-on Lens for Threaded M3 Diffuse Reflection Fiber Optic Sensor Cables, Rectangular, Right Angle Beam Exit, Focal Range 8-30mm
SKU FOACAMPF5D
Available to Ship 4
Quantity Price
1 - 24 $95.99
25 - 49 $91.19
50 - 99 $86.39
100 + Call Us
Price $95.99

All Prices are in US Dollars and do not include duties



L-com’s FOACAMPF5D is an add-on lens for threaded M3 diffuse reflection fiber optic sensor cable. This rectangular fiber lens is in stock and ready to ship on the same business day as the order. The housing of this optical glass lens is made of aluminum. This add-on fiber lens helps increase sensing distances and focal points.

This rectangular optic lens for M3 fiber optic sensor cable has a focal range of 8 to 30 mm. The diameter of the beam of this add-on lens is 0.5 to 3 mm. This fiber lens from L-com comes with a right-angle beam exit. Our add-on fiber lens for threaded M3 diffuse reflection sensor cable is suitable for industrial automation, manufacturing, food and beverage, packaging, machining, automotive, material handling, OEM machine builders, and warehouse automation applications.

Contact L-com’s expert technical support for assistance with the IOT proximity sensor lens or any IOT proximity sensor. Download our FOACAMPF5D datasheet with specifications and a CAD drawing with dimensions for details. Order your add-on lens for threaded M3 diffuse reflection fiber optic sensor cable today from L-com. There is no MOQ (minimum order quantity), and the product ships the same business day from our warehouse.


Features
  • Durable aluminum head
  • Glass lens
  • Compatible with M3 fiber optic cable
  • Stable performance

Application
  • Industrial automation
  • Discrete manufacturing
  • High volume production
  • Automotive manufacturing
  • Stamping and plastic injection molding
  • Packaging
  • Food and Beverage
  • Warehouse automation

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.