Description
The L-com AOC-S28-ER-015-MSA is a MSA compatible 25G SFP28 to SFP28 Active Optical Cable, that is factory pre-programmed with all the necessary configuration data for seamless network integration and digital diagnostics for performance monitoring. The L-com AOC-S28-ER-015-MSA Active Optical Cable is designed, programmed and tested to perform identically to MSA's original transceivers and are 100% compatible with other OEM and third-party Active Optical Cables. The L-com's AOC-S28-ER-015-MSA Active Optical Cable has been manufactured with riser rated (OFNR) cable with a maximum reach of 15 meter at a center wavelength of 850 nm. The L-com AOC-S28-ER-015-MSA Active Optical Cable is tested for 100% functionality and guaranteed compatible for outstanding network performance. L-com offers all brands and form factors of Active Optical Cables, optical transceivers and cabling for all your networking needs. Now you have a reliable, compatible and affordable means to expand your network while maintaining its integrity. Contact our technical support and sales staff with your questions on fiber optic connectivity or other L-com products. Compatible to MSA's: Multi-Source Agreement (MSA) standards for form factor, optical/electrical connection including the harshest external operating conditions including temperature, humidity and EMI interference
Features
Application
|