Active Optical Cable SFP+ to SFP+, 10G, 10 Meter Riser Rater (OFNR), Brocade/Foundry Compatible

Item # AOC-SPP-ER-010-BFO
Availability
2
Price Table
Quantity Price
1 - 24 $73.04
25 - 49 $69.39
50 - 99 $65.74
100 + Call Us
Add to Cart

Description

The L-com AOC-SPP-ER-010-BFO is a Brocade/Foundry compatible 10G SFP+ to SFP+ Active Optical Cable, that is factory pre-programmed with all the necessary configuration data for seamless network integration and digital diagnostics for performance monitoring. The L-com AOC-SPP-ER-010-BFO Active Optical Cable is designed, programmed and tested to perform identically to Brocade/Foundry 's original transceivers and are 100% compatible with other OEM and third-party Active Optical Cables. The L-com's AOC-SPP-ER-010-BFO Active Optical Cable has been manufactured with riser rated (OFNR) cable with a maximum reach of 10 meter at a center wavelength of 850 nm. The L-com AOC-SPP-ER-010-BFO Active Optical Cable is tested for 100% functionality and guaranteed compatible for outstanding network performance.

L-com offers all brands and form factors of Active Optical Cables, optical transceivers and cabling for all your networking needs. Now you have a reliable, compatible and affordable means to expand your network while maintaining its integrity. Contact our technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Compatible to Brocade/Foundry 's: 300|5100|G610|ICX-6610-48|ICX7750-48F|SLX 9140|VDX 6720|VDX 6940-144S

Features
  • Operating Data Rates up to 10G
  • Distance Range 10 Meters
  • Hot Pluggable SFP+
  • Simplifies Patching and Offers a Cost-effective approach for Short Links
  • Standard Temperature Range (available in Industrial Operating Temperatures)
  • Compliant with Brocade/Foundry system level specifications
Application
  • Telecommunication Service Providers
  • Metro Ethernet
  • Intra-rack and across rack interconnect
  • Transport Networks
  • Switch and router high speed backplane interconnect
  • High-performance computing clusters