L-com

Active Optical Cable SFP+ to SFP+, 10G, 1 Meter Riser Rater (OFNR), Cisco Compatible

  • Picture of Active Optical Cable SFP+ to SFP+, 10G, 1 Meter Riser Rater (OFNR), Cisco Compatible
Picture of Active Optical Cable SFP+ to SFP+, 10G, 1 Meter Riser Rater (OFNR), Cisco Compatible
SKU AOC-SPP-ER-001-CSC
Available to Ship 2
Quantity Price
1 - 24 $72.99
25 - 49 $69.34
50 - 99 $65.69
100 + Call Us
Price $72.99

All Prices are in US Dollars and do not include duties



The L-com AOC-SPP-ER-001-CSC is a Cisco compatible 10G SFP+ to SFP+ Active Optical Cable, that is factory pre-programmed with all the necessary configuration data for seamless network integration and digital diagnostics for performance monitoring. The L-com AOC-SPP-ER-001-CSC Active Optical Cable is designed, programmed and tested to perform identically to Cisco's original transceivers and are 100% compatible with other OEM and third-party Active Optical Cables. The L-com's AOC-SPP-ER-001-CSC Active Optical Cable has been manufactured with riser rated (OFNR) cable with a maximum reach of 1 meter at a center wavelength of 850 nm. The L-com AOC-SPP-ER-001-CSC Active Optical Cable is tested for 100% functionality and guaranteed compatible for outstanding network performance.

L-com offers all brands and form factors of Active Optical Cables, optical transceivers and cabling for all your networking needs. Now you have a reliable, compatible and affordable means to expand your network while maintaining its integrity. Contact our technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Compatible to Cisco's: A9K-RSP-8G|C1000-24T-4X-L|C9200L-24PXG-2Y-E|C9300L-24UXG-2Q-E|C9500-24Y4C|TNY-WS3570X-3560X (A)|Catalyst 4948E|Catalyst WS-C2960G-48TC-L|CBS250-24T-4X|CBS350-24T-4X|DS-C9124-K9|ME3400|MDS 9124|MDS 9148|MS120-8|MS425-16|N3K-C3548P-XL|N5K-C5672UP|N9K-C92160YC-X|N9K-C93180YC-EX|N9K-C9372PX-E|NCS-5501|NCS-55A2-MOD-S|NCS540-ACC-SYS|Nexus 3432D-S|Nexus3500 C3548P|Nexus 9316D-GX|Nexus 9396PX|SG200-10FP|SG200-26FP|SG350-8PD|SG500XG-8F8T|SX350X-24F-K9|UCS 6454|WS-C2960X-24TD-L|WS-C3560-48PS-S

Features
  • Operating Data Rates up to 10G
  • Distance Range 1 Meter
  • Hot Pluggable SFP+
  • Simplifies Patching and Offers a Cost-effective approach for Short Links
  • Standard Temperature Range (available in Industrial Operating Temperatures)
  • Compliant with Cisco system level specifications

Application
  • Telecommunication Service Providers
  • Metro Ethernet
  • Intra-rack and across rack interconnect
  • Transport Networks
  • Switch and router high speed backplane interconnect
  • High-performance computing clusters


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.