The L-com AOC-Q28-ER-025-JUN is a Juniper compatible 100G QSFP28 to QSFP28 Active Optical Cable, that is factory pre-programmed with all the necessary configuration data for seamless network integration and digital diagnostics for performance monitoring. The L-com AOC-Q28-ER-025-JUN Active Optical Cable is designed, programmed and tested to perform identically to Juniper's original transceivers and are 100% compatible with other OEM and third-party Active Optical Cables. The L-com's AOC-Q28-ER-025-JUN Active Optical Cable has been manufactured with riser rated (OFNR) cable with a maximum reach of 25 meters at a center wavelength of 850 nm. The L-com AOC-Q28-ER-025-JUN Active Optical Cable is tested for 100% functionality and guaranteed compatible for outstanding network performance.
L-com offers all brands and form factors of Active Optical Cables, optical transceivers and cabling for all your networking needs. Now you have a reliable, compatible and affordable means to expand your network while maintaining its integrity. Contact our technical support and sales staff with your questions on fiber optic connectivity or other L-com products.
Compatible to Juniper's: EX2300-24T|EX3400-24T|EX4200-48T|EX4550-32F|EX4600-40F|EX4650-48Y|MX204|PTX1000|QFX5110-48S-4C|QFX5120-48Y-8C|QFX5220-32CD|QFX5210-64C|QFX5200-48Y|QFX5300-48S-6C|QFX10002-72Q|SRX210|SRX380-PoE-AC
Features
- Operating Data Rates up to 100G
- Distance Range 25 meters
- Hot Pluggable QSFP28
- Simplifies Patching & Offers a Cost-effective approach for Short Links
- Standard Temperature Range (available in Industrial Operating Temperatures)
- Compliant with Juniper system level specifications
Application
- Telecommunication Service Providers
- Metro Ethernet
- Intra-rack and across rack interconnect
- Transport Networks
- Switch and router high speed
- backplane interconnect
- High-performance computing clusters