Description
The L-com AOC-Q28-ER-002-DLL is a Dell compatible 100G QSFP28 to QSFP28 Active Optical Cable, that is factory pre-programmed with all the necessary configuration data for seamless network integration and digital diagnostics for performance monitoring. The L-com AOC-Q28-ER-002-DLL Active Optical Cable is designed, programmed and tested to perform identically to Dell's original transceivers and are 100% compatible with other OEM and third-party Active Optical Cables. The L-com's AOC-Q28-ER-002-DLL Active Optical Cable has been manufactured with riser rated (OFNR) cable with a maximum reach of 2 meters at a center wavelength of 850 nm. The L-com AOC-Q28-ER-002-DLL Active Optical Cable is tested for 100% functionality and guaranteed compatible for outstanding network performance. L-com offers all brands and form factors of Active Optical Cables, optical transceivers and cabling for all your networking needs. Now you have a reliable, compatible and affordable means to expand your network while maintaining its integrity. Contact our technical support and sales staff with your questions on fiber optic connectivity or other L-com products. Compatible to Dell's: S4810P|N4032F|S5048F-ON|S60-44T|S60-44T-AC-R|Z9100-ON|Z9332F-ON
Features
Application
|