L-com

Active Optical Cable QSFP+ to QSFP+, 40G, 15 Meters riser rated (OFNR), Cisco Compatible

  • Picture of Active Optical Cable QSFP+ to QSFP+, 40G, 15 Meters riser rated (OFNR), Cisco Compatible
Picture of Active Optical Cable QSFP+ to QSFP+, 40G, 15 Meters riser rated (OFNR), Cisco Compatible
SKU AOC-QSP-ER-015-CSC
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The L-com AOC-QSP-ER-015-CSC is a Cisco compatible 40G QSFP+ to QSFP+ Active Optical Cable, that is factory pre-programmed with all the necessary configuration data for seamless network integration and digital diagnostics for performance monitoring. The L-com AOC-QSP-ER-015-CSC Active Optical Cable is designed, programmed and tested to perform identically to Cisco's original transceivers and are 100% compatible with other OEM and third-party Active Optical Cables. The L-com's AOC-QSP-ER-015-CSC Active Optical Cable has been manufactured with riser rated (OFNR) cable with a maximum reach of 15 meters at a center wavelength of 850 nm. The L-com AOC-QSP-ER-015-CSC Active Optical Cable is tested for 100% functionality and guaranteed compatible for outstanding network performance.

L-com offers all brands and form factors of Active Optical Cables, optical transceivers and cabling for all your networking needs. Now you have a reliable, compatible and affordable means to expand your network while maintaining its integrity. Contact our technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Compatible to Cisco's: A9K-RSP-8G|C1000-24T-4X-L|C9200L-24PXG-2Y-E|C9300L-24UXG-2Q-E|C9500-24Y4C|TNY-WS3570X-3560X (A)|Catalyst 4948E|Catalyst WS-C2960G-48TC-L|CBS250-24T-4X|CBS350-24T-4X|DS-C9124-K9|ME3400|MDS 9124|MDS 9148|MS120-8|MS425-16|N3K-C3548P-XL|N5K-C5672UP|N9K-C92160YC-X|N9K-C93180YC-EX|N9K-C9372PX-E|NCS-5501|NCS-55A2-MOD-S|NCS540-ACC-SYS|Nexus 3432D-S|Nexus3500 C3548P|Nexus 9316D-GX|Nexus 9396PX|SG200-10FP|SG200-26FP|SG350-8PD|SG500XG-8F8T|SX350X-24F-K9|UCS 6454|WS-C2960X-24TD-L|WS-C3560-48PS-S

Features
  • Operating Data Rates up to 40G
  • Distance Range 15 meters
  • Hot Pluggable QSFP+
  • Simplifies Patching & Offers a Cost-effective approach for Short Links
  • Standard Temperature Range (available in Industrial Operating Temperatures)
  • Compliant with Cisco system level specifications

Application
  • Telecommunication Service Providers
  • Metro Ethernet
  • Intra-rack and across rack interconnect
  • Transport Networks
  • Switch and router high speed
  • backplane interconnect
  • High-performance computing clusters


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.