The L-com AOC-QSP-ER-002-CSC is a Cisco compatible 40G QSFP+ to QSFP+ Active Optical Cable, that is factory pre-programmed with all the necessary configuration data for seamless network integration and digital diagnostics for performance monitoring. The L-com AOC-QSP-ER-002-CSC Active Optical Cable is designed, programmed and tested to perform identically to Cisco's original transceivers and are 100% compatible with other OEM and third-party Active Optical Cables. The L-com's AOC-QSP-ER-002-CSC Active Optical Cable has been manufactured with riser rated (OFNR) cable with a maximum reach of 2 meters at a center wavelength of 850 nm. The L-com AOC-QSP-ER-002-CSC Active Optical Cable is tested for 100% functionality and guaranteed compatible for outstanding network performance.
L-com offers all brands and form factors of Active Optical Cables, optical transceivers and cabling for all your networking needs. Now you have a reliable, compatible and affordable means to expand your network while maintaining its integrity. Contact our technical support and sales staff with your questions on fiber optic connectivity or other L-com products.
Compatible to Cisco's: A9K-RSP-8G|C1000-24T-4X-L|C9200L-24PXG-2Y-E|C9300L-24UXG-2Q-E|C9500-24Y4C|TNY-WS3570X-3560X (A)|Catalyst 4948E|Catalyst WS-C2960G-48TC-L|CBS250-24T-4X|CBS350-24T-4X|DS-C9124-K9|ME3400|MDS 9124|MDS 9148|MS120-8|MS425-16|N3K-C3548P-XL|N5K-C5672UP|N9K-C92160YC-X|N9K-C93180YC-EX|N9K-C9372PX-E|NCS-5501|NCS-55A2-MOD-S|NCS540-ACC-SYS|Nexus 3432D-S|Nexus3500 C3548P|Nexus 9316D-GX|Nexus 9396PX|SG200-10FP|SG200-26FP|SG350-8PD|SG500XG-8F8T|SX350X-24F-K9|UCS 6454|WS-C2960X-24TD-L|WS-C3560-48PS-S
Features
- Operating Data Rates up to 40G
- Distance Range 2 meters
- Hot Pluggable QSFP+
- Simplifies Patching & Offers a Cost-effective approach for Short Links
- Standard Temperature Range (available in Industrial Operating Temperatures)
- Compliant with Cisco system level specifications
Application
- Telecommunication Service Providers
- Metro Ethernet
- Intra-rack and across rack interconnect
- Transport Networks
- Switch and router high speed
- backplane interconnect
- High-performance computing clusters