The L-com AOC-QSP-ER-003-BFO is a Brocade/Foundry compatible 40G QSFP+ to QSFP+ Active Optical Cable, that is factory pre-programmed with all the necessary configuration data for seamless network integration and digital diagnostics for performance monitoring. The L-com AOC-QSP-ER-003-BFO Active Optical Cable is designed, programmed and tested to perform identically to Brocade/Foundry's original transceivers and are 100% compatible with other OEM and third-party Active Optical Cables. The L-com's AOC-QSP-ER-003-BFO Active Optical Cable has been manufactured with riser rated (OFNR) cable with a maximum reach of 3 meters at a center wavelength of 850 nm. The L-com AOC-QSP-ER-003-BFO Active Optical Cable is tested for 100% functionality and guaranteed compatible for outstanding network performance.
L-com offers all brands and form factors of Active Optical Cables, optical transceivers and cabling for all your networking needs. Now you have a reliable, compatible and affordable means to expand your network while maintaining its integrity. Contact our technical support and sales staff with your questions on fiber optic connectivity or other L-com products.
Compatible to Brocade/Foundry's: 300|5100|G610|ICX-6610-48|ICX7750-48F|SLX 9140|VDX 6720|VDX 6940-144S
Features
- Operating Data Rates up to 40G
- Distance Range 3 meters
- Hot Pluggable QSFP+
- Simplifies Patching & Offers a Cost-effective approach for Short Links
- Standard Temperature Range (available in Industrial Operating Temperatures)
- Compliant with Brocade/Foundry system level specifications
Application
- Telecommunication Service Providers
- Metro Ethernet
- Intra-rack and across rack interconnect
- Transport Networks
- Switch and router high speed
- backplane interconnect
- High-performance computing clusters