Active Optical Cable QSFP+ to QSFP+, 40G, 1 Meter riser rated (OFNR), Hewlett Packard Compatible

Item # AOC-QSP-ER-001-HPP
Availability
2
Price Table
Quantity Price
1 - 9 $163.31
10 - 24 $156.78
25 - 99 $150.25
100 + Call Us
Add to Cart

Description

The L-com AOC-QSP-ER-001-HPP is a Hewlett Packard compatible 40G QSFP+ to QSFP+ Active Optical Cable, that is factory pre-programmed with all the necessary configuration data for seamless network integration and digital diagnostics for performance monitoring. The L-com AOC-QSP-ER-001-HPP Active Optical Cable is designed, programmed and tested to perform identically to Hewlett Packard's original transceivers and are 100% compatible with other OEM and third-party Active Optical Cables. The L-com's AOC-QSP-ER-001-HPP Active Optical Cable has been manufactured with riser rated (OFNR) cable with a maximum reach of 1 meter at a center wavelength of 850 nm. The L-com AOC-QSP-ER-001-HPP Active Optical Cable is tested for 100% functionality and guaranteed compatible for outstanding network performance.

L-com offers all brands and form factors of Active Optical Cables, optical transceivers and cabling for all your networking needs. Now you have a reliable, compatible and affordable means to expand your network while maintaining its integrity. Contact our technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Compatible to Hewlett Packard's: 1800-24G|2520G-8-PoE|5130-48G-PoE+-4SFP+|5400R ZL2|5900AF-48G-4XG-2Q|5900AF-48XG-4Q|8325-48Y8C|5406ZL|5950-32Q|S2500-24P

Features
  • Operating Data Rates up to 40G
  • Distance Range 1 meter
  • Hot Pluggable QSFP+
  • Simplifies Patching & Offers a Cost-effective approach for Short Links
  • Standard Temperature Range (available in Industrial Operating Temperatures)
  • Compliant with Hewlett Packard system level specifications
Application
  • Telecommunication Service Providers
  • Metro Ethernet
  • Intra-rack and across rack interconnect
  • Transport Networks
  • Switch and router high speed
  • backplane interconnect
  • High-performance computing clusters