L-com

HDMI 2.0 Active Optical Cable, With Locking Screws, 4K, 90 Meters

  • Picture of HDMI 2.0 Active Optical Cable, With Locking Screws, 4K, 90 Meters
  • Picture of HDMI 2.0 Active Optical Cable, With Locking Screws, 4K, 90 Meters
  • Picture of HDMI 2.0 Active Optical Cable, With Locking Screws, 4K, 90 Meters
Picture of HDMI 2.0 Active Optical Cable, With Locking Screws, 4K, 90 Meters
SKU AOC-HDAA20LS4K-090
Available to Ship 7
Quantity Price
1 - 9 $560.00
10 - 24 $537.60
25 - 99 $515.20
100 + Call Us
Price $560.00

All Prices are in US Dollars and do not include duties



The L-com AOC-HDAA20LS4K-090 armored HDMI 2.0 active optical cable is the most cost-effective long reach HDMI connecting solution on the market. This active optical cable is lightweight and flexible, with a bend radius of 45mm, requires no external power supply. Our HDMI 2.0 cable with fiber and copper wires enables full HDMI signal integrity up to 100 meters.

This EMI and RFI resistant 90-meter HDMI 2.0 cable with HDR capability offers a wide range of resolutions up to 4K at 18Gbps. The L-com AOC-HDAA20LS4K-090 AOC cable supports eARC (Enhanced Audio Return Channel) and features a self-detecting function for EDID information. Our armored HDMI 2.0 active hybrid optical cable is perfect for digital signage, security systems, home theaters, aviation on-board video systems, conference room video equipment, TV broadcast stations, and medical imaging equipment.

L-com has the largest in-stock selection of armored HDMI 2.0 active optical cable with locking screws, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunication. Our expert technical support and knowledgeable sales team can assist you in obtaining the active optical cable that meets your needs.


Features
  • Locking Screws for Secure Connection
  • Hybrid Optical Fiber and Copper
  • Plug and Play
  • Compatible with HDMI 2.0 Standard
  • Supports HDCP 1.4/2.2
  • Self-Detecting EDID Information Function
  • No Loss of Signal
  • Dynamic HDR Supported

Application
  • Digital and LED Signage
  • Medical Imaging
  • Home Theater
  • Conference Room Video Equipment
  • Security Systems


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.