L-com

4K HDMI AOC over OM3 Pure Fiber, 100 Meters

  • Picture of 4K HDMI AOC over OM3 Pure Fiber, 100 Meters
  • Picture of 4K HDMI AOC over OM3 Pure Fiber, 100 Meters
  • Picture of 4K HDMI AOC over OM3 Pure Fiber, 100 Meters
Picture of 4K HDMI AOC over OM3 Pure Fiber, 100 Meters
SKU AOC-4KHDMI-OM3PF-100
Available to Ship 7
Quantity Price
1 - 4 $745.00
5 - 9 $715.20
10 - 24 $685.40
25 + Call Us
Price $745.00

All Prices are in US Dollars and do not include duties



L-com's AOC-4KHDMI-OM3PF-100 is a HDMI active optical cable that is the perfect solution for transmitting high-quality digital audio and video signals between your DisplayPort-enabled devices. This fiber optics cable is made from premium-quality OM3 pure fiber. The AOC cord delivers crisp and clear video resolutions of up to 4K.

This multimode active optical cable from L-com has a bandwidth reaching up to 6 Gbps per channel. The AOC cable is slim, lightweight, and flexible, making it easy to install and maneuver around tight spaces. This cord has no loss of signal and low RFI and EMI interference. This HDMI cable is capable of handling 0 to 50 deg. C operating temperature range. Our active optical cable has a PVC jacket with 0.118 in. diameter.

L-com's AOC-4KHDMI-OM3PF-100 fiber optic cord has a 20 mm ultra-small long-term bending radius and a 3 mm cable outer diameter. Our active optical cable is available in a 100 meter length. Our pure fiber cable features plug and play configuration, a self-detecting function for EDID information and support HBR3. This OM3 cable is suitable for medical imaging equipment, TV broadcast stations, conference room video equipment, home theater, digital signage, and security system applications.

L-com has the largest in-stock selection of AOC cables for local, domestic, and international orders. Make your online purchase right now to take advantage of our same business day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect OM3 AOC cables as per your requirements.


Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.