L-com

USB 3.1 Active Optical Cable, C male to C male, Backwards Compatible, PVC Jacket, 8 Meters

  • Picture of USB 3.1 Active Optical Cable, C male to C male, Backwards Compatible, PVC Jacket, 8 Meters
  • Picture of USB 3.1 Active Optical Cable, C male to C male, Backwards Compatible, PVC Jacket, 8 Meters
  • Picture of USB 3.1 Active Optical Cable, C male to C male, Backwards Compatible, PVC Jacket, 8 Meters
  • Picture of USB 3.1 Active Optical Cable, C male to C male, Backwards Compatible, PVC Jacket, 8 Meters
Picture of USB 3.1 Active Optical Cable, C male to C male, Backwards Compatible, PVC Jacket, 8 Meters
SKU AOC-U31CMCM-BC-008
Available to Ship 10
Quantity Price
1 - 9 $217.99
10 - 24 $209.27
25 - 99 $200.55
100 + Call Us
Price $217.99

All Prices are in US Dollars and do not include duties



The L-com AOC-U31CMCM-BC-008 is the market's first Gen2 USB 3.1 active optical cable that is backward compatible with USB 2.0. This C male to C male cable is appropriate for applications such as web camera/access control, digital signage, and home network integration. Our USB 3.1 cable works with USB 3.0 super speed host controllers and provides a significant improvement in USB 2.0 device bandwidth.

Our USB 3.1 plug and play cable is compatible with both Windows and Mac operating systems and has a PVC jacket without screws. This C male to C male AOC cable is ideal for usage with game controllers, touch screens, scanners, hard drives, audio equipment, and audio devices. The AOC-U31CMCM-BC-008 8-meter active optical cable from L-com supports all USB 3.0 device types at Host: control, interrupt, bulk, and isochronous at up to 10Gbps.

L-com has the largest in-stock selection of USB 3.1 active optical cable, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunication. Our expert technical support and knowledgeable sales team can assist you in obtaining the active optical cable that meets your needs.


Features
  • USB 3.1 Backwards Compatible with USB 3.0 and USB 2.0
  • Operates with USB super speed host controllers
  • Supports Windows & MAC OS
  • Extends up to 15 Meters

Application
  • Industrial Control
  • Digital Signage
  • Home Network Integration
  • Medical Device Connectivity
  • Security Access Control
  • USB Device Sharing


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.