L-com

Mini DisplayPort 1.4 to Mini DisplayPort Active Optical Cable, 4K, 40 Meters

  • Picture of Mini DisplayPort 1.4 to Mini DisplayPort Active Optical Cable, 4K, 40 Meters
  • Picture of Mini DisplayPort 1.4 to Mini DisplayPort Active Optical Cable, 4K, 40 Meters
  • Picture of Mini DisplayPort 1.4 to Mini DisplayPort Active Optical Cable, 4K, 40 Meters
Picture of Mini DisplayPort 1.4 to Mini DisplayPort Active Optical Cable, 4K, 40 Meters
SKU AOC-MDPMDP4K-040
Available to Ship 10
Quantity Price
1 - 9 $369.99
10 - 24 $355.19
25 - 99 $340.39
100 + Call Us
Price $369.99

All Prices are in US Dollars and do not include duties



The L-com AOC-MDPMDP4K-040 Mini DisplayPort 1.4 to Mini DisplayPort active optical cable is intended for VR application specifically, is a new generation of advanced active optical cables (AOC) that employ cutting edge technology to give unparalleled resolution, performance, and value. This active optical cable supports transmissions with data rates up to 32.4 Gbps and is fully HDCP 1.4/2.2 compatible. Our plug-and-play cable is made up of a combination of fiber and copper wires.

This 40-meter cable supports very high-resolution applications at 4K/120Hz (4:4:4) and is used to extend DisplayPort signals over fiber to increase distance and signal quality. The L-com AOC-MDPMDP4K-040 AOC cable provides significantly superior signal quality than ordinary DP1.4 cables since there is no electro-magnetic interference. Our Mini DisplayPort 1.4 to Mini DisplayPort cable is ideal for applications such as digital signs, security systems, home entertainment, conference room video equipment, TV broadcast stations, and medical imaging equipment.

L-com has the largest in-stock selection of Mini DisplayPort 1.4 to Mini DisplayPort active optical cables, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunication. Our expert technical support and knowledgeable sales team can assist you in obtaining the active optical cable that meets your needs.


Features
  • Hybrid optical cable with fiber and copper
  • DisplayPort 1.4 Standard
  • 8.1 Gbps per channel
  • Supports 8K@60Hz, HBR3, HDCP 1.4/2.2
  • Slim and lightweight with a 4.8mm Outer Diameter
  • Low RFI/EMI interference
  • Plug and Play

Application
  • Digital and LED signage
  • Medical Imaging Equipment
  • Home Theater Applications (Blue-Ray, 3D Video, Projectors, DVR, Game Consoles and Computers)
  • Conference Room Video Equipment
  • TV Broadcast Station


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.