L-com

Active HDMI Extension Cable with Built-In Repeater, Male to Female, 8K/60Hz capability, Black, 10 FT

  • Picture of Active HDMI Extension Cable with Built-In Repeater, Male to Female, 8K/60Hz capability, Black, 10 FT
  • Picture of Active HDMI Extension Cable with Built-In Repeater, Male to Female, 8K/60Hz capability, Black, 10 FT
  • Picture of Active HDMI Extension Cable with Built-In Repeater, Male to Female, 8K/60Hz capability, Black, 10 FT
  • Picture of Active HDMI Extension Cable with Built-In Repeater, Male to Female, 8K/60Hz capability, Black, 10 FT
  • Picture of Active HDMI Extension Cable with Built-In Repeater, Male to Female, 8K/60Hz capability, Black, 10 FT
Picture of Active HDMI Extension Cable with Built-In Repeater, Male to Female, 8K/60Hz capability, Black, 10 FT
SKU HDA8K-RPTR-10FT
Available to Ship 145
Quantity Price
1 - 24 $119.99
25 - 49 $115.19
50 - 99 $111.59
100 + Call Us
Price $119.99

All Prices are in US Dollars and do not include duties



L-com's HDA8K-RPTR-10FT is an active HDMI extension cable with a built-in repeater that extends the range by boosting the signal. The black active cable has a PVC jacket material with a 0.287-inch jacket diameter. This male-to-female extension cable has 26 AWG sizes. Make your online purchase right now to take advantage of our same-business-day shipping.

This push-on HDMI extension cable from L-com has a male-to-female gender configuration with PVC strain relief materials. Our straight-wired HDMI cable offers a clearer picture and better resolution over a longer distance with a capability of 8K@60Hz resolution. This round black active cable comes in a length of 10 feet. The premium-grade HDA8K-RPTR-10FT active HDMI extension cable supports the most modern displays and interfaces.

Our in-series male-to-female HDMI extension cable is applicable for HDTV, gaming, ultra-high-speed HDMI, home theater, ALLM, eARC, QFT, QMS, VRR, medical devices, and high-definition resolutions of 720P, 1080P, 4K, 8K, and 10K. The HDMI round cable with 26 AWG is available in black color. This HDA8K-RPTR-10FT active HDMI extension cable from L-com is designed to operate at temperatures ranging from 0 to 40 degrees C. Additional 8K HDMI cable specs and dimensions for this component can be found on its downloadable PDF specification datasheet.

L-com offers an excellent selection of HDMI extension cables with same-business-day shipping for local, international, and domestic orders. Our knowledgeable sales team and professional technical assistance can assist you in obtaining the perfect male-to-female HDMI cable for your needs, including more information on related products. If you have any inquiries about our black active HDMI cable or other components, please contact our experienced technical support and sales teams.


Features
  • HDMI with resolution capable of 8K@60Hz, 4K@120Hz
  • Supports most modern displays and interfaces
  • Active long range cable to support farther signals
  • Built-in repeater that boosts the signal, extending range
  • Clearer picture and better resolution over a longer distance

Application
  • High definition resolutions of 720P, 1080P, 4K, 8K & 10K
  • HDTV, Gaming
  • Ultra High Speed HDMI
  • Home Theatre: ALLM; eARC; QFT; QMS; VRR
  • Medical Devices


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.