L-com

Alcohol and Other Organic Vapors Gas Sensor Module, 25-500 ppm, Analog and TTL level Output

  • Picture of Alcohol and Other Organic Vapors Gas Sensor Module, 25-500 ppm, Analog and TTL level Output
Picture of Alcohol and Other Organic Vapors Gas Sensor Module, 25-500 ppm, Analog and TTL level Output
SKU SRAQ-G005
Available to Ship 17
Quantity Price
1 - 24 $22.49
25 - 49 $21.37
50 - 99 $20.24
100 + Call Us
Price $22.49

All Prices are in US Dollars and do not include duties



The L-com SRAQ-G005 gas sensor module is used to detect the presence and concentration of alcohol and other organic vapors. This device requires a 5 VDC power supply, a < 150 mA working current, and has a detection range of 25-500 ppm. Our 5 VDC sensor module is well suited for portable alcohol detector, leak detection, beverage industry, and general environmental monitoring .

The alcohol and other organic vapors sensor module has 4 pin male header which allows for easy integration into gas detection devices. The sensor module features a MQ3 sensing element with good sensitivity and selectivity to alcohol and other organic vapors, which makes it less affected by temperature and humidity. This SRAQ-G005 sensor module has a analog and TTL level output modes and it operates at temperatures ranging from -10 to 50 Degrees C.

L-com has the largest in-stock selection of IoT gas sensor modules with same-day shipment for domestic and international orders. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions for industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar products, our expert technical support and trained sales team can get you to the perfect alcohol and other organic vapors gas sensor module per your requirement.


Features
  • Features Mq3 sensing element
  • Highly sensitive to ethanol
  • Sensitive to hydrogen and other organic vapors
  • Analog and H/L level outputs
  • 4pin male header

Application
  • Portable alcohol detector
  • leak detection
  • Beverage industry
  • General environmental monitoring

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.