L-com

AC SPD Surge Counter Type 2 EMI Filtered 240Vac Delta 200kA/phase

  • Picture of AC SPD Surge Counter Type 2 EMI Filtered 240Vac Delta 200kA/phase
  • Picture of AC SPD Surge Counter Type 2 EMI Filtered 240Vac Delta 200kA/phase
  • Picture of AC SPD Surge Counter Type 2 EMI Filtered 240Vac Delta 200kA/phase
Picture of AC SPD Surge Counter Type 2 EMI Filtered 240Vac Delta 200kA/phase
SKU SP200-T2F-2403D-LC
Available to Ship Call us
Quantity Price
1 - 4 $1,270.00
5 - 9 $1,219.20
10 - 24 $1,168.40
25 + Call Us
Price $1,270.00

All Prices are in US Dollars and do not include duties



AC surge protector (also known as SPD or lightning protector) SP200-T2F-2403D-LC from L-com is a UL1449 4th Ed. panel style SPD that utilizes state of the art MOV technology to protect critical equipment that operates on a 240Vac three-phase delta electrical service. This surge protector provides effective protection against electrical transient surges that are generated both by external lightning events and by internal switching events and supports long-term system reliability by safely shunting high amounts of transient energy while maintaining a very low clamping voltage. L-com AC surge protectors are available in stock with same day shipping.

Features
  • Electrical Panelboards
  • Communications Base Stations
  • Industrial Automation
  • Electric Vehicle Charging Stations
  • Renewable Energy
  • IT & Data Centers
  • Automatic Transfer Switches
  • Motor Control Centers
  • LED Lighting

Application
  • UL 1449 4th Edition Listed, Type 2 SPDs
  • UL 1283 Listed, EMI Filtering up to -45dB 10kHz to 100MHz
  • High Capacity 200kA MOV Protection
  • No External Fuses Required
  • Local and Remote Visual Status Indicators
  • NEMA 4X Enclosure Rating, Watertight and Corrosion-Proof
  • Surge Counter

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.