L-com

AC sensor, linear, delay time setting and overcurrent protection, Range AC 0-50A, 24V

  • Picture of AC sensor, linear, delay time setting and overcurrent protection, Range AC 0-50A, 24V
Picture of AC sensor, linear, delay time setting and overcurrent protection, Range AC 0-50A, 24V
SKU SRCN-C253
Available to Ship 5
Quantity Price
1 - 24 $39.19
25 - 49 $37.62
50 - 99 $36.45
100 + Call Us
Price $39.19

All Prices are in US Dollars and do not include duties



This module is used to measure and monitor current consumption by utilizing current transformer technolgy. A voltage output is produced in direct proportion to the measured current. If the current exceeds a preset value, the relay on the module is activated. Uses include building automation and facility management systems where acquiring information on energy usage can lead to increased efficiency. They can also detect equipment issues and help prevent damage by detecting over-current and/or short-circuit conditions.

Features
  • Integrated delay timer
  • CT Technology
  • Relay output
  • Low power consumption
  • 35mm DIN rail or panel mountable
  • Includes 8in cable

Application
  • Building and facilities management
  • HVAC
  • Electric fansElectric pumps
  • Other devices where over-current & short-circuit protection are a concern.

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.