L-com

AC Power Strip, 6 Outlets, SASD Protected, UL1449/R56, 8' Cord

  • Picture of AC Power Strip, 6 Outlets, SASD Protected, UL1449/R56, 8' Cord
Picture of AC Power Strip, 6 Outlets, SASD Protected, UL1449/R56, 8' Cord
SKU ACPS-6N-120SN8-LC
Available to Ship Call us
Quantity Price
1 - 9 $271.99
10 - 24 $261.11
25 - 99 $250.23
100 + Call Us
Price $271.99

All Prices are in US Dollars and do not include duties



AC surge protector (also known as SPD or lightning protector) ACPS-6N-120SN8-LC from L-com is a strip style SPD that utilizes state of the art SASD technology to protect critical equipment that operates on a 120 Vac Single-Phase electrical service. This surge protector provides effective protection against electrical transient surges that are generated both by external lightning events and by internal switching events and supports long-term system reliability by safely shunting high amounts of transient energy while maintaining a very low clamping voltage. L-com AC surge protectors are available in stock with same day shipping.

Features
  • 100% SASD Protection
  • Lowest Voltage Protection Rating in the Industry
  • 6 Protected NEMA 5-15 Outlets
  • Power Switch with LED and Resettable Breaker
  • Surge Protection Status LED
  • Dual Ground Studs
  • 8' Supply Cord
  • Versatile Mounting Options

Application
  • Emergency Dispatch Centers
  • Communications Base Stations
  • IT & Data Centers
  • Office Environments
  • Industrial Automation
  • Hospitals
  • Schools


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.